??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_250_16 - Signal Transformer
Bill of material
MPI-250-16
Part Number
MPI-250-16
Description
International Multi-Purpose Transformer, 250VA Power, 16VCT Output Series, 8V Output Parallel
Power
250 VA
Output Series
16VCT
Output Parallel
8V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
6.76 lbs (3.07 kg)
Length
4.12 in. (104.6 mm)
Width
4.13 in. (104.9 mm)
Height
3.86 in. (98 mm)
Previews
3D
2D
Download CAD models