??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_200_16 - Signal Transformer
Bill of material
MPI-200-16
Part Number
MPI-200-16
Description
International Multi-Purpose Transformer, 200VA Power, 16VCT Output Series, 8V Output Parallel
Power
200 VA
Output Series
16VCT
Output Parallel
8V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
6.22 lbs (2.82 kg)
Length
3.75 in. (95.3 mm)
Width
4.3 in. (109.2 mm)
Height
3.66 in. (93 mm)
Previews
3D
2D
Download CAD models