??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MPHKT - Plate Heaters - Terminal Attached Type
Bill of material
MPHKT-250-50-V100-W200
Part No.
Material of Heater Cover
430 Stainless Steel
Material of Mica for Insulation
Synthetic Mica
Material of Nichrome Wire
Nickel Chrome Ribbon Wire
A
mm
B
50 mm
V Voltage Selection
V
W Electric Power
W
T
4.0 mm
T Tolerance
+/- 1 mm
Electric Power Density
W/cm2
Previews
3D
Dimension
2D
Download CAD models