??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MPHKH - Plate Heaters - Through Hole Type
Bill of material
MPHKH-150-150-V100-W500
Part No.
Material of Heater Cover
430 Stainless Steel
Material of Mica for Insulation
Synthetic Mica
Material of Nichrome Wire
Nickel Chrome Ribbon Wire
Material of Lead Wire
Nickel Copper Glass Fiber Coated Wire
Material of Tube
Glass Fiber
A
mm
B
mm
V Voltage Selection
V
W Electric Power
W
F Lead Wire
1000 mm
T
4.0 mm
T Tolerance
+/- 1 mm
Electric Power Density
W/cm2
Previews
3D
Dimension
2D
Download CAD models