??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MPGS - One-piece consoles in stainless steel
Bill of material
MPGS08-316
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Height
985 mm
Width
mm
Depth
400 mm
Mounting Plate Height
790 mm
Mounting Plate Width
mm
Max. enclosure useful depth
357.5 mm
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models