??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MPG - One-piece consoles in mild steel
Bill of material
MPG08R5
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Mild steel
Height
985 mm
Width
mm
Depth
400 mm
Mounting Plate Height
790 mm
Mounting Plate Width
mm
Max. enclosure useful depth
333 mm
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models