??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MPFL, MPFH, MPFLT, MPFHT, MPJL, MPJH, MPJLT, MPJHT, MPTL, MPTH, MPTLT,MPTHT_b - Micro Diameter Spring Plungers - Standard/Set Screw Type
Bill of material
MPFL2-1.5b
Part No.
Type Selection
Load Selection
Type Selection
Material of Body
304 Stainless Steel
Material of Pins
304 Stainless Steel
Material of Spring
304 Stainless Steel
Operating Temperature
-30~140 °C
D
mm
S
mm
d
mm
D1
mm
L
mm
L1
mm
l
mm
F
mm
G
1 mm
C
mm
R
mm
Load Min.
N {kgf}
Load Max.
N {kgf}
Previews
3D
Dimension
2D
Download CAD models