카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
MPFS60021A0AE2AP0250A1
Anderson Negele America
Dairy
Powered by
CAD모델 선택
{anderson/dairy/mpf_asmtab.prj},{NB=MPFS60021A0AE2AP0250A1},{PC=MPF},{URL=6},{FIT=002},{CF=1},{WM=A},{REM=0},{SC=A},{E=2},{OP=A},{EU=P},{CR=025},{DP=0},{EE=A},{EO=1},{PPATH=mpf_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
MPF - Modular Pressure Transmitter
Bill of material
MPFS60021A0AE2AP0250A1
Part No.
MPFS60021A0AE2AP0250A1
Product Code
MPF
Upper Range Limit
6 (Compound 30”Hg/0/30 PSI, -1...2 BAR)
7 (Compound 30”Hg/0/100 PSI, -1...7 BAR)
8 (Compound 30”Hg/0/500 PSI, -1...35 BAR)
9 (Compound 30”Hg/0/1000 PSI, -1...70 BAR)
A (Absolute 0...30 PSI, 0...2 BAR)
B (Absolute 0...100 PSI, 0...7 BAR)
C (Absolute 0...500 PSI, 0...35 BAR)
6 (Compound 30”Hg/0/30 PSI, -1...2 BAR)
7 (Compound 30”Hg/0/100 PSI, -1...7 BAR)
8 (Compound 30”Hg/0/500 PSI, -1...35 BAR)
9 (Compound 30”Hg/0/1000 PSI, -1...70 BAR)
A (Absolute 0...30 PSI, 0...2 BAR)
B (Absolute 0...100 PSI, 0...7 BAR)
C (Absolute 0...500 PSI, 0...35 BAR)
Fitting
002 (3/4" Tri-Clamp)
004 (1-1/2" Tri-Clamp)
005 (2" Tri-Clamp)
010 (1-1/2" APC "K")
011 (2" APC "K")
016 (1-1/2" Cherry "I" (male))
017 (2" Cherry "I" (male))
027 (1-1/2" G & H "H" line (male))
028 (2" G & H "H" line (male))
044 (1-1/2" #14 Bevel Seat (w/nut))
045 (2" #14 Bevel Seat (w/nut))
059 (1-1/2" NPT)
123 (AIC CPM Flushmount)
129 (38mm IDF (w/nut))
131 (51mm IDF (w/nut))
160 (G 1" CLEANadapt)
002 (3/4" Tri-Clamp)
004 (1-1/2" Tri-Clamp)
005 (2" Tri-Clamp)
010 (1-1/2" APC "K")
011 (2" APC "K")
016 (1-1/2" Cherry "I" (male))
017 (2" Cherry "I" (male))
027 (1-1/2" G & H "H" line (male))
028 (2" G & H "H" line (male))
044 (1-1/2" #14 Bevel Seat (w/nut))
045 (2" #14 Bevel Seat (w/nut))
059 (1-1/2" NPT)
123 (AIC CPM Flushmount)
129 (38mm IDF (w/nut))
131 (51mm IDF (w/nut))
160 (G 1" CLEANadapt)
Capillary Fill
1 (Mineral Oil FDA approved)
5 (Propylene Glycol (Neobee M-20))
1 (Mineral Oil FDA approved)
5 (Propylene Glycol (Neobee M-20))
Wettable Material
A (316L)
A (316L)
Remote
0 (None)
A (5´ Cable)
B (10´ Cable)
E (25´ Cable)
0 (None)
A (5´ Cable)
B (10´ Cable)
E (25´ Cable)
Stem Certification
A (No Certs (Standard))
B (Compliance and Material)
C (Accuracy and Material)
A (No Certs (Standard))
B (Compliance and Material)
C (Accuracy and Material)
Enclosure
2 (Clear Cap)
3 (Stainless Steel Cap)
2 (Clear Cap)
3 (Stainless Steel Cap)
Output
A (Analog)
H (HART and Analog)
A (Analog)
H (HART and Analog)
Engineering Units
P (PSI)
B (Bar)
P (PSI)
B (Bar)
Calibration Range (Type)
025 (30/0)
028 (30/0/15)
029 (30/0/30)
066 (0-30)
999 (Custom Calibration)
025 (30/0)
028 (30/0/15)
029 (30/0/30)
066 (0-30)
999 (Custom Calibration)
Display
0 (No Display)
A (Display)
0 (No Display)
A (Display)
M16x1.5 Electrical Entry
A (M12 QDR STD)
C (Cord Grip)
N (1/2" NPTF Adaptor)
A (M12 QDR STD)
C (Cord Grip)
N (1/2" NPTF Adaptor)
Enclosure Orientation
1 (Vertical)
2 (Horizontal)
1 (Vertical)
2 (Horizontal)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성