??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
C Matic
Description
MP28 - Union Elbow
Bill of material
M0181010
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
mm
D1IN
in
L1
mm
L1IN
in
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
80 bar
Working Pressure (max)
1160 psi
Conformity
RoHS
Application fields
Lubrication installations
NN
0 mm
预览
3D
尺寸标注
2D
下载CAD模型