카탈로그: Mechanical Products
생성됨: 28.2.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mechanical Products
672-P01-030-00
Mechanical Products
67 Series
Powered by
CAD모델 선택
{mechanicalproducts/67_series/67_series_asmtab.prj},{NB=672-P01-030-00},{SN=67 = Series Battery Disconnect / Circuit Breaker},{MOD=67},{PMO=P = Panel Mount},{MH=0 = No Hardware},{VO=32VDC},{IP=UL1500/SAE J1171},{INGP=UL1500/SAE J1171/UL OL1},{COR=96hr salt spray},{HUM=Conforms to MIL-STD-202, Method 106 (240 hrs)},{SHK=100 g Shock / 10 g Vibration},{VIB=10 g},{PPATH=assemblies/67_series_asmtpl.prj},{ATCI=atc_s67.png},{TCI=tci_s67.png},{OTTI=ott_s67.png},{MHI=mh_s67.png},{SD1=MP Series 67},{SD2=Circuit Protector},{SD3=Series 67},{CB=ACC circuit must hold 100% of protection rating at 25 deg.C/77 deg.F & must trip at 135% of protection rating within 1 hour},{SCI=3000A @ 14 VDC, 1500A @ 32 VDC},{AA=UL1107 },{TYPE=2},{CO=1},{AR=030},{TH=0},{O=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Mechanical Products
Description
MP Series 67 - Battery Selector Disconnect Breaker
Bill of material
672-P01-030-00
Part Number
672-P01-030-00
Series
67 = Series Battery Disconnect / Circuit Breaker
Model
67
Type
2 = Single Input ON/OFF (2 position)
4 = Dual Input (4 position)
2 = Single Input ON/OFF (2 position)
4 = Dual Input (4 position)
Mounting Options
P = Panel Mount
Color Options
1 = Red
1 = Red
Amp Ratings
030 = 30A
040 = 40A
050 = 50A
060 = 60A
070 = 70A
080 = 80A
090 = 90A
100 = 100A
120 = 120A
135 = 135A
150 = 150A
030 = 30A
040 = 40A
050 = 50A
060 = 60A
070 = 70A
080 = 80A
090 = 90A
100 = 100A
120 = 120A
135 = 135A
150 = 150A
Mounting Hardware
0 = No Hardware
Terminal Hardware
0 = No Hardware
3 = 3/8"-16 SS Flange Hex Nut (Bulk)
4 = 3/8"-16 SS Flange Hex Nut (Installed)
0 = No Hardware
3 = 3/8"-16 SS Flange Hex Nut (Bulk)
4 = 3/8"-16 SS Flange Hex Nut (Installed)
Options
No Surface Mount Standoff
S = Surface Mount Standoff
No Surface Mount Standoff
S = Surface Mount Standoff
General Note
Specifications subject to change
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성