??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 125
HELP_VARIABLE
Company
Mechanical Products
Description
MP Series 24 - UL 1077 Switchable Circuit Breakers
Bill of material
2420-100-150-0500
Part Number
Model
Type
Poles
Panel Mounting Options
Actuator Styles
Light (Voltage) Options
Termination Options
Actuator Color
Amp Rating (A)
Actuator Markings
Max Voltage Rating
250VAC / 50VDC
Agency Approvals
UL/cUL, CSA, VDE (IEC), CCC, UL1077
Hardware Note
Contact Factory for Terminal and Mounting hardware
General Note
Specifications subject to change
Aperçus 3D
3D
2D
Modèles CAO générés