??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 62.2 Configurator
Bill of material
0622 30 093 150 0 0 000500
TYPE
0622
Height outside
94 mm
Height inside
62 mm
Outside width
125 mm
Inside width
mm
AKL
mm
Radius
mm
Material
Grid
100 mm
Fixed point at center of travel distance
E
mm
Type of installation
mm
Version
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
Travel distance L gliding
mm
Required chain length
mm
Number of chain links
Chain length without chain bracket
500 mm
Number of chain links
5
Fixed point connection
Strain relief fixed point
Moving end bracket
Strain relief moving end
Gliding shoes
Bracket bar
Bracket bar option
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Download CAD models