??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 25 G Configurator
Bill of material
0250 03 026 060 0 0 000270
Type
0250
Height outside
37 mm
Height inside
25 mm
Outside width
42 mm
Inside width
mm
AKL
Radius
mm
Material
Grid
30 mm
Fixed point at center of travel distance
mm
E
mm
Type of installation
mm
Version
Plastic crossbar full-ridged with bias
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
Travel distance L gliding
mm
Required chain length
mm
Number of chain links
mm
Chain length without chain bracket
270 mm
Number of chain links
9
Fixed point connection
Moving end bracket
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Download CAD models