??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Sikla
Description
Mounting Plate GPL F 80 Stabil - Mounting Plate GPL F 80 Stabil
Bill of material
451280
Type
Level of detail
L x B x s
110 x 80 x 8 mm
d x a
11 x 31 mm
Diameter
11 mm
Weight
0.50 kg
Piece
25
Part No.
Formlock screws
CNSSUBPART
2
Previews
3D
2D
Download CAD models