??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Mounting panel 482.6 mm (19˝),
Bill of material
7151.300
Part Number
7151.300
PDF Catalog
PDF Katalog
Designation 1
Mounting plate with system punchings, 2HE
Designation 2
for 482,6 mm (19") Mounting
Designation 3
Sheet steel
Packs of
1
Weight
0.620 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Previews
3D
Dimension
2D
Download CAD models