目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
2000.3
igus
E-Ketten®
Energy Chains E2/000 medium
Series 2480
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_2480/einzelteile/ae_stahl_e2_000_s2400_asmtab.prj},{NB=2000.3-05(0)},{INFO=INFO},{KE=3},{CNSMAT=},{AUS=0},{A1=44.000},{B1=92.000},{BINDEX=05},{BI=57.000},{PPATH=assemblies/ae_stahl_e2_000_s2400_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
igus
Description
Mounting Brackets - Steel - Pivoting
Bill of material
2000.3
Part no.
2000.3
Info PDF
INFO
Chain end
Moving end
Fixed end
Moving end
Fixed end
Material
Steel
Stainless Steel - 1.4301
Steel
Stainless Steel - 1.4301
Option
lying outside
lying inside
lying outside
lying inside
Dimension
0.0
mm
Dimension
92.2
92.2
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型