??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
Mounting bracket
Bill of material
9200716X
Code
9200716X
A
41.5 mm
B
20 mm
C
12.7 mm
D
5.5 mm
E
7 mm
F
3 mm
G
0.8 mm
H
25 mm
L
43.8 mm
M
46.5 mm
N
47.0 mm
Description
Mounting bracket SY1
Previews
3D
Dimension
2D
Download CAD models