??
Catalog navigation
CAD model selection
Selectable products: 139
HELP_VARIABLE
Company
Hoka
Description
Moulded 75° bend - HoKa Bend with sockets 75°
Bill of material
Moulded 75° bend PP, Inner diameter = 450 - 10000991(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Angle
75 °
Length
mm
Tolerance Ø
mm
Thickness
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models