??
Catalog navigation
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
Hoka
Description
Moulded 60° bend - HoKa Bend with sockets 60°
Bill of material
Moulded 60° bend PP, Inner diameter = 450 - 10013124(LOD=M-300)
Article number
kg
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Angle
60 °
Length
mm
Thickness
mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models