??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Motorcbl. Dunker LPMo1 5,0m HD
Bill of material
HARTING 6.188720000405E+14
Preview
Product number of the Manufacturer
6.188720000405E+14
Short Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Manufacturer Type Description
Motorcbl. Dunker LPMo1 5,0m HD
Alternative product number
61 88 720 0004 0500
Manufacturer Name
HARTING
Delivery Time
35
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte