??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Motorcbl. Dunker LPMo1 10,0m
Bill of material
HARTING 6.18872000031E+14
Product number of the Manufacturer
6.18872000031E+14
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Manufacturer Type Description
Motorcbl. Dunker LPMo1 10,0m
Alternative product number
61 88 720 0003 1000
Manufacturer Name
HARTING
Delivery Time
35
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част