??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Motorcbl. Dunker LPMo1 0,5m HD
Bill of material
HARTING 6.1887200004005E+14
Preview
Product number of the Manufacturer
6.1887200004005E+14
Short Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Manufacturer Type Description
Motorcbl. Dunker LPMo1 0,5m HD
Alternative product number
61 88 720 0004 0050
Manufacturer Name
HARTING
Delivery Time
35
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции