??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bradley
Description
Mop Broom Holder Acorp Stainless 995x
Bill of material
mop_broom_holder_acorp_stainless_995x_9953_bradex
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
48.000
Installation Type
Wall Mounted
Width
0.000
Length
0.000
Hook Spacing
Height
0.000
Depth
0.000
DIM C
2.000
DIM A
Warranty Information
n/a
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - Spanish
http://bradleycorp.com/download/530/9160es.pdf
Product Tech Data URL - English
http://bradleycorp.com/download/529/9160.pdf
OmniClass Title
Commercial Storage Racking
OmniClass Code
23-21 11 11 15
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Closet and Utility Shelving
MasterFormat Number
10 57 23
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030300
ADA Compliant
No
Previews
3D
2D
Download CAD models