??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
FIXING SQUARE KIT
Bill of material
9062110
Code
9062110
Description
SQU L
A
30 mm
B
22 mm
C
14.5 mm
F
4.2 mm
I
6.8 mm
I1
4.8 mm
I2
5.9 mm
I3
9.1 mm
I4
2 mm
I5
6.5 mm
S
1.2 mm
Previews
3D
尺寸
2D
下載CAD模型