??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Monitor frame - for door width 600 and 800 mm
Bill of material
2305.000
Model No.
2305.000
PDF Catalog
PDF Catalog
Designation 1
Monitor frame
Designation 2
for door width 600 and 800 mm
Width
470 mm
Height
430 mm
Depth
117 mm
Weight
3.200 kg
CNSECLASS51
27-18-22-29
CNSECLASS70
27-18-22-04
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Previews
3D
Dimension
2D
Download CAD models