6BK19420AA000AA0
SIEMENS
Electric engineering, automation, process control engineering
Control
Control for specific applications
Powered by
CAD모델 선택
{siemens/27/27-24/27-24-40/27-24-40-03.prj},{NB=6BK19420AA000AA0},{MANUID=6BK19420AA000AA0},{AAP702=12},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389099},{SUPPLIERALTNO=6BK1942-0AA00-0AA0},{IMAGE=../../../_pool_/bb/66/p_sp01_xx_00163p.png},{DESCSHORT=SIPLUS HCS4200 Rack4200 for 12 POMs Mounting frame For 12 POM},{DESCLONG=SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) POM4220. The POMs are contacted via direct connectors on a bus PCB which of the rear of the rack connected. Communication to the higher- level controller takes place via the central interface module (CIM), which is attached on the left side of the rack},{EAN=4047618075774},{MANUNAME=Siemens}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
SIEMENS
Description
Module rack for industrial heating control systems
Bill of material
6BK19420AA000AA0
Product number of the Manufacturer
6BK19420AA000AA0
6BK19420AA000AA0
Alternative product number
6BK1942-0AA00-0AA0
6BK1942-0AA00-0AA0
image
../../../_pool_/bb/66/p_sp01_xx_00163p.png
../../../_pool_/bb/66/p_sp01_xx_00163p.png
Short Description
SIPLUS HCS4200 Rack4200 for 12 POMs Mounting frame For 12 POM
SIPLUS HCS4200 Rack4200 for 12 POMs Mounting frame For 12 POM
Long Description
SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) POM4220. The POMs are contacted via direct connectors on a bus PCB which of the rear of the rack connected. Communication to the higher- level controller takes place via the central interface module (CIM), which is attached on the left side of the rack
SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) POM4220. The POMs are contacted via direct connectors on a bus PCB which of the rear of the rack connected. Communication to the higher- level controller takes place via the central interface module (CIM), which is attached on the left side of the rack
EAN
4047618075774
4047618075774
Manufacturer Name
Siemens
Manufacturer Type Description
SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) PO
SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) PO
design
Mounting frame
Manufacturer name
Siemens
Brand
SIPLUS
description of product type
Rack4200 for 12 POMs
Rack4200 for 12 POMs
Number of slots
12
12
Type of venting
Self ventilation or forced ventilation
Manufacturer product family
HCS4200
Manufacturer product root
Rack
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
DE
Customs tariff number
85389099
85389099
Link to Industry Mall
Link to Industry Mall
REACH information
REACH information
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성