??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Module 0.5
Bill of material
S50BP36B-0503
Catalogue Number
Product information
-
Module
0.50
Material
Blue POM
Number of Teeth
Reference Diameter d
mm
Tip Diameter
mm
Type
Face Width
mm
Bore Diameter
mm
Hub Diameter
mm
Hub Projection
mm
Overall lenght
mm
Weight
g
Modification of hub
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
Bore projection DD3
mm
Additional key way
Key size
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
Number of Tap Hole 2
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models