??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
MODULAR ROLLER CONVEYORS
Bill of material
24-2002-004/F60
Description
MODULAR ROLLER GUIDE 32 - BEARING CYL. SOLID ROLLER - D45X20 - TPU - N=4 - P=60
Code
24-2002-004/F60
Profile
Roller type
Num. Rollers
Heads
Length
270 mm
Length
18.5 mm
Diameter
45.0 mm
Wheelbase
60 mm
Length
32 mm
Length
57 mm
Length
4 mm
Angle
- °
Length
- mm
Previews
3D
Dimension
2D
Download CAD models