??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt with Universal Roller - T-2400 Series
Bill of material
T-2400 Modular belt with Universal Roller-N:1-L:1
Model
T-2400 Modular belt with Universal Roller
Series
T-2400 Series
Application
The unique design of the universal roller on the modular belt is satisfied to sorting and dividing conveyor.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Roller material
Sus304 stainless steel or POM
Modular belt work load
POM is 16000N/M
Modular belt/rolller color
Blue+white
Weight
Weight with POM roller: 9.2kg/m^2,Weight with sus304 stainless steel roller:20kg/m^2
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=76.2*N
プレビュー
3D
2D
ダウンロード(CADデータ)