??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt With Stop block - T-1700 Series
Bill of material
T-1700 Modular belt With Stop block-N:0-K:3-NN:0-P:0
Model
T-1700 Modular belt With Stop block
Series
T-1700 Series
Apply to
Mainly suitable for elevating conveying various kinds of products and cartons.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 27000N/M
Weight
7.8 kg/m^2
Modular belt opening rate
50%
The multiply of standard modular belt width
Modular belt width
330.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=330+24.2*N
S
The distance between belt side and blocks : 68.2+24.2*S
68.2 mm
The distance between one row blocks : W-2*B
193.6 mm
P
The centre distance between two blocks : 46*P
0 mm
Previews
3D
2D
Download CAD models