??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt with Rubber Top - T-2900 Series
Bill of material
T-2900 Modular belt with Rubber Top-N:1-L:1
Model
T-2900 Modular belt with Rubber Top
Series
T-2900 Series
Apply to
Widely used in all kinds of cartons, bags, plastic boxes and other climbing conveying, the surface has good friction and soft surface is not easy to damage the product
Belt Raw material
polypropylene(PP) + surface rubber, operating temperature +1°C~+80°C
Pin material
Polypropylene (PP)
Modular belt work load
POM is 8640N/M; Same sprocket to T-1500
Modular belt/rubber color
Blue+Green
Weight
8.40 kg/m^2
The multiply of standard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
Download CAD models