??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt with Rubber Top - T-1600 Series
Bill of material
T-1600 series Modular belt with Rubber Top-N:1-L:1
Model
T-1600 series Modular belt with Rubber Top
Series
T-1600 Series
Apply to
It is widely used in all kinds of cartons, bags, plastic boxes and other climbing conveying products. The surface has good friction and the surface is soft and not easy to damage the conveying products.
Belt Raw material
PP+Rubber top, operating temperature +1°C~+80°C
Pin material
Polypropylene (PP)
Modular belt work load
7010N/M
Modular Belt Color
Blue
Rubber color
Black
Weight
5.6 kg/m^2
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W= 76.2*N
Previews
3D
2D
Download CAD models