??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt with Roller - T-3000 Series
Bill of material
T-3000 Modular belt with Roller-N:0-K:1
Model
T-3000 Modular belt with Roller
Series
T-3000 Series
Application
it is suitable for heat shrinkable package products conveying, and is widely used in packaging machine conveying industry
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load (25°C)
POM is 36000N/M
Modular Belt/Roller Color
Coffee
Weight
26.70 kg/m^2
The multiply of standard modular belt width
Modular belt width
200 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=200+50*N
Previews
3D
2D
Download CAD models