??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt with Roller - T-2600 Series
Bill of material
T-2600 Modular belt with Roller-N:0-L:1
Model
T-2600 Modular belt with Roller
Series
T-2600 Series
Application
it is suitable for heat shrinkable package products conveying.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 11900N/M
Modular belt opening rate
12.5%
Modular Belt/Roller Color
Dark green/Yellow
Weight
7.71 kg/m^2
The multiply of standard modular belt width
Modular belt width
206 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=206+77*N
Previews
3D
2D
Download CAD models