??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular Belt - T-300 Series
Bill of material
T-300 Modular Belt-N:1-L:1
Model
T-300 Modular Belt
Series
T-300 Series
Apply to
Mainly suitable for various food, beverage, pharmaceutical, chemical industry conveying and packaging line.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 10500N/M,PP is 5840N/M
Modular belt opening rate
16%
Modular Belt Color
Coffee
Weight
5.96 kg/m^2
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Standard Modular Belt Width: W=76.2*N
Previews
3D
2D
Baixar modelos em CAD