??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt (T-2200A) - T-2200 Series
Bill of material
T-2200A Modular belt-N:1-L:1
Model
T-2200A Modular belt
Series
T-2200 Series
Apply to
Mainly suitable for applications in various beverage, beer industries, and packaging machine conveyor belts.
Belt Raw material
Gray polyoxymethylene containing silicone oil POM, green rubber top, operating temperature -30°C~+80°C
Pin material
Polypropylene(PP)
Modular belt features
Modular belt with self-lubrication, low noise, top rubber with high elasticity, high strength, and environmental friendly.
Rubber surface hardness
65±5
Modular belt work load
16000N/M
Weight
9.53 kg/m^2
The multiply of standard modular belt width
Modular belt width
85.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
Stáhnout CAD model