??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt - T-2100 Series
Bill of material
T-2100 Modular belt-N:1-L:1
Model
T-2100 Modular belt
Series
T-2100 Series
Apply to
Mainly suitable for application in various pharmaceutical industries, as well as packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 10500N/M
Modular Belt Color
Brown
Modular belt opening rate
25%
The multiply of standard modular belt width
Modular belt width
85.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=85*N
Previews
3D
2D
Download CAD models