??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt - T-1700 Series
Bill of material
T-1700 Modular belt-N:0-L:1
Model
T-1700 Modular belt
Series
T-1700 Series
Apply to
Mainly suitable for sideflex conveying various kinds of products and cartons.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load
POM is 27000N/M
Modular Belt Color
Blue
Modular belt opening rate
48%
Weight
7.8 kg/m^2
Modular belt turning inner radius
2.3*W(W is Modular belt width)
The multiply of standard modular belt width
Modular belt width
330.0 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=330+24.2*N
Previews
3D
2D
Download CAD models