??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt Sprocket - T-2800 Series
Bill of material
1-T-2800.1-15-35
Code
1-T-2800.1-15-35
Processing methods
Machined Processed
Series
T-2800 Series
Material
Polyamide PA6, Machined, high precision, matching well.
Apply to
Suitable for light load conveying, strong and durable
Inner Diameter
Bore tolerance: d+0.08/+0.02
T-2800 belt position
Teeth No.
15
PD
55.7 mm
OD
64.5 mm
Bore
35 mm
Previews
3D
2D
Download CAD models