??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD4M
Bill of material
0220-74747
Part No.
0220-74747
Model Number
AD4M
Ratio
Style
Gear Type
SP
Frame Size
N/A
Output Diameter
9 mm
Description
AD4M 1/1 A,B SP
Product Type
Bevel
Product Line
Metric Bevel Gear Drives.
Input Type
Shaft
Input Diameter
9 mm
Output Type
Shaft
A
35 mm
B
50 mm
C
100 mm
D
5.3 mm
E
34 mm
F
17 mm
G
30 mm
H
15 mm
I
4.3 mm
J
11 mm
K
22 mm
M
32 mm
N
16 mm
O
70 mm
P
55 mm
R
15 mm
S
9.008 / 8.981 mm
T
0.7 Deep mm
U
N/A mm
V
N/A mm
W
N/A mm
X
12 mm
Previews
3D
Dimension
2D
Download CAD models