??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 920
Bill of material
0220-04401
Model Number
920
Part Number
0220-04401
Ratio
Style
STD
Gear Type
SP
Frame Size
N/A
Output Diameter
Inch
Description
920 4.86/1 SDT SP 2.438
Product Type
Bevel
Product Line
Bevel Gear Drives
Input Type
Shaft
Input Diameter
1.250 Inch
Output Type
Hollow Bore
Bore A
2-7/16 Inch
Keyway B
5/8 x 5/16 Inch
Dry Shipping Weight
143 lbs
Previews
3D
Dimension
2D
Download CAD models