目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 480841-075F
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
05 - Têtes de lavage
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/05_tetes_de_lavage/8084.prj},{NB=bene_inox_480841-075F},{REF=480841-075F},{RACCORDPROCESS=Femelle 3/4\" BSP},{ANGLE=360},{D=54},{L=133},{MAXCUVE=12.0},{NBFIDEBUSE=4 x 3.0},{DEBITA5BAR=40},{POIDS=0.82},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8084 - Tête de lavage à faisceaux intenses - double rotation controlée Inox 316 - 632
Bill of material
Béné Inox 480841-075F
Référence
480841-075F
480841-075F
RACCORDPROCESS
Femelle 3/4" BSP
Angle de pulvérisation
360
°
D
54
54
mm
L
133
133
mm
Ø
12.0
12.0
m
Nb x Ø de buse
4 x 3.0
4 x 3.0
mm
DEBITA5BAR
40
40
l/min
POIDS
0.82
kg
Informations
Information
INFOTEXTE
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型