??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 8072 - Vanne à membrane manuelle tout inox bw moulé CF3M (316L)
Bill of material
Béné Inox 680721-250
Reference
FINITION
SF1
DNP
pouces
D1
mm
D2
mm
D3
200 mm
L1
250 mm
L2
mm
POIDS
kg
Informations
Information
INFOTEXTE
Previews
3D
Dimension
2D
Download CAD models