??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hub City
Description
Model 8
Bill of material
20-2008367
Part No.
Model Number
Ratio
Style
N/A
Gear Type
S
Frame Size
Output Diameter
Description
Product Type
Parallel
Product Line
Parallel Shaft Drive
Input Type
Input Diameter
Output Type
Hollow Bore
A Bore
Inch
B Keyway
Inch
C Collar
(2) REQ D
D
Inch
E
1 Inch
F Counterbore
Inch
G
Inch
H
15/16 Inch
J (Qty) Holes
Inch
B.C. Dia K
Inch
M
Inch
P
Inch
Previews
3D
Dimension
2D
Download CAD models