目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 273326-200
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
03 - Mesure de la température
Powered by
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/03_mesure_de_la_temperature/7332.prj},{NB=bene_inox_273326-200},{REF=273326-200},{H=200},{MATIERE=Inox 316L},{T=0 +200°C},{L=160},{RAC=G 1/2\"},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 7332 - Square shaped industrial glass thermometer - male BSPP connector - Stainless steel 316L - Brass
Bill of material
Béné Inox 273326-200
Référence
273326-200
273326-200
H
200
200
mm
Plongeur
Inox 316L
Inox 316L
Température
0 +200°C
0 +200°C
°C
Longueur du plongeur
160
160
Raccord axial
G 1/2"
Previews
3D
2D
下載CAD模型
生成CAD模型