??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Encoder Products
Description
Model 725 - Incremental Shaft Encoder
Bill of material
725N-S-S-0001-A-OC-1-F-N-SW-N-N
Part No.
725N-S-S-0001-A-OC-1-F-N-SW-N-N
Model
Size 25 (2.5")
Housing Style
Shaft Size
Operating Temperature
Cycles per Revolution
Number of Channels
Output Type
Maximum Frequency
Mounting
Seal
Connector Location
Connector Type
Mating Connector
Certification
Previews
3D
Dimension
2D
Download CAD models