目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 272116-51
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Colliers de fixation
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/06_colliers_de_fixation/72116.prj},{NB=bene_inox_272116-51},{REF=272116-51},{TYPE=SMS},{D=51},{L1=92},{L2=25},{POIDS=0.13},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 72116 - Collier hexagonal articulé - Inox 304
Bill of material
Béné Inox 272116-51
Reference
272116-51
272116-51
TYPE
SMS
SMS
Ø tube
51
51
mm
L1
92
92
mm
L2
25
mm
POIDS
0.13
0.13
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型