??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 65519 - Sampling diaphragm valve Inox 316L
Bill of material
Béné Inox 665519-8
Référence
665519-8
D1
16 mm
D2
8 mm
D3
20 mm
L
62 mm
POIDS
0,35 kg
Previews
3D
Dimension
2D
Download CAD models