??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 65518 - Sampling diaphragm valve Inox 316L
Bill of material
Béné Inox 665518-13x6
Reference
Designation
D1
6 mm
D2
8 mm
D3
mm
L1
58 mm
L2
12 mm
POIDS
kg
Previews
3D
Dimension
2D
Download CAD models