??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 64650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel A4
Bill of material
emile_maurin_6465018
Long description
Tige filetée longueur 1 mètre
Standard 1
DIN 976-2
Standard 2
-
Material
Inox A4
Coating
-
Certification / Accreditation
-
Marque
-
Reference
LOD Level
L
1000 mm
-
Previews
3D
Dimension
2D
Download CAD models